RFID

Data transfer to higher-level systems

Communication in logistics and production plants  today is divided into hierarchically structured levels. RFID readers with an Ethernet interface establish a direct exchange of information with higher-level systems, such as PLC, SCADA, MES and ERP or the cloud. Thus, goods movements are visible in real time, detected goods are matched with the database or, perhaps, automatic invoices are already created in the accounting software.

Transfer information from UHF tags to MES, ERP, PLC  or cloud with an RFID read/write head.

Direct communication with higher-level systems: the Q300 read/write head offers high platform variability (click to enlarge)

RFID interface forwards information from UHF readers via OPC UA to MES, ERP, PLC or cloud.

Access and data exchange via OPC UA – a global and secure communication standard (click to enlarge)

IIoT applications via OPC UA

The platform-independent communication standard OPC UA simplifies the integration of RFID solutions into PLC, MES, ERP or cloud systems. With the AutoID Companion Specification, it is also possible to exchange devices between Auto-Ident systems from different manufacturers. Turck played a significant role in the development of the standard and has an own RFID interface with OPC UA server in its portfolio. For secure communication, the interface offers mixed operation of HF and UHF read/write heads.

Video: Seamless Identification in Production and Intralogistics

Watch the video to see how Turck's RFID solutions optimize the entire process – from incoming goods to production and outgoing goods.

RFID Solutions: Seamless Identification in Production and Intralogistics

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

Select Country

Turck worldwide

to top