Advantages

IIoT platform with improved security
TAS improves the manipulation security of previous programs. All device actions have to be enabled with the device password. However, the password is saved for the duration of the browser session and can be applied if necessary to all devices with the same password, thus increasing user friendliness.
Easy handling
You can download our TAS IIoT solution free of charge and use directly in the web browser of any Windows PC without any installation required. The software can be easily updated from within the program and used in German or English.

The best is yet to come: TAS IIoT platform

TAS version V1 is only a small number of the functions in the fully developed IIoT solution. The software platform will offer several digital services and will be continually expanded with every update. Future versions of TAS will include a connector function for the Turck cloud, by which it can be used as a virtual edge controller on a PC or local server. This will considerably simplify the smart evaluation of production data for condition monitoring and for predictive maintenance even beyond plant boundaries.
TAS as link between OT and IT worlds
To meet the requirements of an IIoT platform, TAS will also support the transfer of data via MQTT and OPC UA to higher-level systems, automatic configuration routines for service tasks and many other features. TAS will considerably increase the connectivity of your production system and thus combine OT data and IT data without any barriers.

Select Country
Turck worldwide