Level Monitoring of Ground Coffee

The QF5.5 capacitive sensor impresses with its extra narrow design

Compact design, robust mounting and good visibility of the indicator lights are preconditions for trouble-free installation and operation of capacitive fill level sensors.

Thanks to a thickness of only 5.5 mm, the sensor QF5.5 fits into almost any mounting situation, where it can then be attached via four slotted holes. Supply voltage and switching state are indicated by two highly visible LEDs. 

The capacitive sensor QF5.5 is excellent for detecting liquids in thin tubes, and the sensitivity of the sensor is also adjustable, although special versions with fixed settings are available upon request.

Your Benefits

  • The capacitive sensor QF5.5 reliably detects the filling level of ground coffee in containers
  • The sensor is easily integrated in the machine design thanks to its flat shape

  • The capacitive sensor BC10-QF5,5-AP6X2 also convinces through its versatile mounting concept

  • Capacitive sensors allow for fill level detection from the outside at plastic containers

  • The capacitive sensor BC10-QF5,5-AP6X2 also convinces through its versatile mounting concept

  • Capacitive sensors allow for fill level detection from the outside at plastic containers

Capacitive sensors allow for fill level detection from the outside at plastic containers

Select Country

Turck worldwide

to top