Products
TAS Products
Here are all the product groups that can be managed, parameterized or configured with TAS.

Programmable Gateways
User benefit: These IP20 and IP67 Multiprotocol Ethernet Gateways provide flexibility for use in any of the three Ethernet protocols.

Controls
User benefit: The TBEN-PLCs and the TX family of PLC/HMIs offer a range of options for your control applications.

TX Programmable HMIs
User benefit: The rugged TX Programmable HMIs are industrial touch-screens for easy visualization and control tasks.

I/O Systems
User benefit: Modular fieldbus I/O systems precisely and efficiently map the signal requirements of each application.

I/O Modules
User benefit: Block I/O modules save time and costs due to their simple and decentralized wiring.

IO-Link Products
User benefits: fast device replacement, flexible and reliable application through comprehensive configuration and diagnostic options

Q300 – RFID UHF Reader with Ethernet
User benefit: Simplified installation and maximum application possibilities – direct connection of external antennas, selectable antenna polarization, output power of up to 2W, and "Power over Ethernet"

RFID Read/Write Heads (HF)
User benefit: Wide choice of versatile and reliable HF RFID devices for challenging industrial tasks, including variants for Ex-area or food industry applications (Wash-down, IP69K)

RFID Interfaces (HF/UHF)
User benefit: Mixed operation of HF and UHF read/write heads in fully encapsulated modules (IP67/IP69K) or the modular systems BL67 (IP67) and BL 20 (IP20)
Select Country
Turck worldwide