Press Releases
Welcome to our Press section. In addition to current information about product announcements or company news, we also offer logos in the Picture Library for editorial uses. For issues or questions related to press releases, please visit the Press Contacts section.
- Sort by
- Date asc
- Date desc
- Title A-Z
- Title Z-A
2/1/2024
Turck Launches CMTH Sensor with IO-Link for Smart Condition Monitoring
Track temperature and relative humidity in one device
8/1/2023
Turck Inc. Announces New President and CEO
Aurelio Banda picked to lead U.S. arm of global automation manufacturer
7/20/2023
Turck Launches Q300 and Q180 UHF RFID Readers for Logistics & Factory Automation
Solution helps break down the limits between HF and UHF, ensuring flexiblity
3/17/2023
RFID Forklift System for Automated Product Tracking
Turck has introduced a smart RFID Forklift System that can be installed on nearly any type of forklift to make tracking inventory through the warehouse easy.
6/1/2022
Turck Introduces Automated Weld Water Detection System
Improve weld water control and weld system protection via IO-Link
9/21/2022
Turck Launches UHF RFID Gate with Direction Detection
Improve inventory tracking and management with a turnkey RFID system
9/9/2021
New Sensor Detects both Carbon Fibers & Pressed Carbon Parts
Unique patent-pending solution is only carbon-fiber detection sensor on the market
8/20/2021
Ensure Critical Temperature Control in a Variety of Media with the TS+ Sensor
Probe-style temperature measurement for industrial applications
9/3/2020
Turck Launches IP67 Managed Ethernet Switch for Decentralized Control
Turck launched the TBEN-Lx-SE-M2, a rugged IP67 managed Ethernet Switch.
7/17/2020
New Extremelife-70™ Cable now offers Low-Smoke, Halogen-Free Certifications
Introducing the Extremelife-70™ connectorized cordsets and raw cables with a multitude of approvals to meet numerous standards for use in process, marine, and offshore applications.
7/15/2020
Turck Ranks High in Reader’s Choice Survey in Multiple Categories
Turck ranked high in six categories in the annual Control Design magazine's Readers' Choice Awards.
6/17/2019
New Inductive Proximity Sensor Improves Reliability of High-Speed Can Detection
Q130WD sensors are washdown rated and made from FDA-approved plastics.
Your search did not match
Select Country
Turck worldwide