Decentralized UHF RFID Solution
For efficient and transparent goods flows, a Chinese energy and chemical company uses a Turck RFID system – with UHF read/write heads and compact TBEN-S interfaces
System integrator New Trend International Logistics Technology Co., Ltd. has digitalized the goods distribution center of a Chinese power and chemicals company using RFID technology. Turck's TN-Q120 and TN-Q175 UHF read/write heads transfer the material information of transport pallets, while TBEN-S RFID interfaces enable the rapid transfer of data to the ERP system. In this way, users benefit from precise and rapid inventory control.
Inventory control in focus
The operator of petrochemical plants previously used here a combination of standardized manual steps and semiautomated computer management in the warehouse. This neither produced the required logistics efficiency nor minimized error quotas. An excessively large number of work steps were required just to place or find material or organize the stock levels for slightly varying types of goods. In view of the increased demand for the quality of logistics services, it was particularly necessary to ensure correct purchasing and inventory controls.
More real-time ERP information with UHF RFID
When did material reach or leave the warehouse and how much? What items were involved? Where are the products stored? The ERP system has to make this information visible in real time and provide it on demand on the transported material. The Chinese system integrator therefore opted for data transmission via UHF-RFID. In brief: read/write heads use a high frequency signal to write or read a specific amount of information to or from passive RFID tags and to transfer it to the IT network via an interface. Thanks to the UHF technology the exchange is carried out between the reader and the tag over several meters. Information is also captured when objects pass at high speed.
Read/write head marries material data with the pallet
The chemicals company transports goods on returnable pallets. An RFID tag which is provided with a unique ID is embedded in each transport pallet in order to link the data closely to the material or product conveyed. This tag is written for the first time in the packaging area. It is here that Turck's TN-Q120 read/write head virtually “marries” the specific material information with the pallet before it reaches the goods center. The transmission of the cube-shaped UHF reader complies with ISO 18000-6C, and thanks to its IP67 protection type can operate if necessary in harsh environments with temperatures between -20 and +50 °C..
IP67 interface for direct RFID integration
Turck's TBEN-S2-2RFID-4DXP RFID interface is used between the RFID reader and the IT network in order transfer the information from the read/write heads rapidly to a production control system in the ERP. The ultra-robust RFID module (IP67/IP69K) is designed for mounting outside of the control cabinet and allows the connection of two UHF read/write head as well as sensors and actuators at the same time. “The interface is easy to configure and powerful enough to transfer data from the RFID readers to the PLC quickly, even when multiple pallets are being read,” says Han Qingyun, electronics engineer at New Trend International Logistics Technology Co., Ltd. The special feature of the compact module is its simple system integration without the need for any programming effort or function blocks. The TBEN-S also “speaks” three Ethernet protocols: Profinet, EtherNet/IP and Modbus TCP.
Conclusion: Better warehouse utilization, greater security
The data on incoming and outgoing goods enables the ERP system to continuously synchronize inventory levels. For users this is a major relief, especially since they can also access real time information about available capacity or the position of transport pallets. It enables the optimum use of space resources. Knowing where and which goods movements are taking place, however, also meets the safety requirements of the chemicals industry. Greater efficiency ultimately also has an effect on costs. In other words, far fewer manual operating steps and material costs are required for warehouse management. Identification processes via RFID are automated; and rewritable tags enable the multiple use of transport pallets.
- Automotive
- Body Detection in Automobile Production
- Reliable Skid Detection in Automotive Production
- RFID Bus Mode Ensures Quality of Lithium-Ion Batteries
- Level Measurement in Dip Coating Line
- Level Control in Central Lubrication System
- Quality Assurance on the Gluing Robot
- Tilt angle sensor accelerates platform alignment
- IP67 Hybrid Module Processes Safety Signals
- Decentralized monitoring of cooling stations
- Robot welding cells networked with Ethernet
- Monitoring the cooling circuit on welding clamps
- Flow monitoring in drum washers
- Press Shop
- Body Shop
- Paint Shop
- Final Assembly
- Powertrain
- Item-level Detection with UHF RFID
- Supply of cooling lubricant in machine tools
- Controlling hydraulic pressure in pressing plants
- Measuring process pressure on scissor lifts
- Success Stories - Automotive
- Laser Sensor Detects Black Bumpers in Assembly Cell
- Decentralized Safety Technology for Modular Production
- Modular Conveyor System
- RFID and I/O modules for Safe Tool Changes
- RFID in an Automated Guided Vehicle
- Silencer Production Wired with IO-Link Junction Boxes
- Workpiece Carrier Identification in Rear Vent Production
- Weld Nut Sensing
- RFID Traceability
- RFID in Engine Production
- Bumper Production with Identification
- Solutions for Paint Shops
- Welding and Assembly Sensors
- Angle Sensors for Assembly Systems
- Tool Identification
- Unique Products on the Conveyor Belt
- RFID in the Body Shop
- IO-Link Eases Differential Gear Production
- Chemical
- Decentralized Automation in Ex Areas
- RFID Control of Tube Connections in the Ex Area
- Ethernet Signal Connection in the I&C Room
- Ethernet-based Automation of Modular Skids
- Detection of Pigs
- Remote Signal I/O
- Easy Connection of Field Devices
- Signal Processing with System I/O in the Control Cabinet
- Signal Separation with Interface Technology in the Control Cabinet
- Identification of Hose Connections
- Efficient Monitoring of Cabinets in the Field
- Monitoring of Quarter Turn Actuators
- Planning and Assembly of System Solutions
- Success Stories
- I/O System Excom Creates Space in the I&C Rooms
- Zone 2 and 22 RFID
- Efficient Testing Control
- Intrinsically Safe Field Communication
- Process Control System Partnership
- Hazardous Area Remote I/O
- Dual Valve Position Feedback
- Flexibility with Fieldbus
- Asset Management with Remote I/O
- Correct Positioning with RFID in Carbid Production
- Fast conversion in restricted space
- Energy
- Food and Beverage
- Dough Thickness Control in Rolling Machines
- Identification of Food Containers
- Detection of Valve Position
- Detection of Pipe Elbows
- Identification of Chocolate Molds
- Success Stories
- Grist for the Mill
- Decentralized Control Modules in Coldstore
- Track and Trace in Meat Production with RFID
- Contact-free Encoder in Potato Production
- UHF RFID in Food Distribution Center
- RFID for Chocolate Production
- Distributed I/O for Food Equipment
- Remote I/O for Distilleries
- RFID and Autoclaves
- Transparency in Chocolate Manufacturing
- IP67 Power Supplies for Conveyors
- Identification in Food Product Storage
- Logistics
- Tracking Big Bags with RFID
- Access Control for Protected Areas
- Decentralized Muting of Electro-sensitive Protectice Equipment
- Preventive Maintenance on Conveyor Belts
- Detection of Transport Containers
- Level Detection in Vessels
- Identification of Cryovessels
- Identification of Mobile Containers with Handheld Devices
- Identification of Food Containers
- Tier 1 – Bumper Identification
- Collision Protection on Reach Stackers
- Success Stories
- RFID Enables Unmanned Store at Major Building Site
- I/O and Safety Modules Increase Throughput in Intralogistics
- Shipment Tracking for Raw Materials
- RFID-based Shipment Control Minimizes Errors
- RFID-based Tracking of Inbound and Outbound Materials
- Decentralised UHF RFID Solution
- Contact-free Encoder in Potato Production
- Decentralized Control Modules in Coldstore
- IP67 Power Supplies for Conveyors
- Modular Conveyor System
- RFID Solution for Warehouse
- RFID Guides AGV in Suspension Production
- RFID Identifies Pharmaceuticals
- UHF RFID in Food Distribution Center
- Mobile Equipment
- Condition Monitoring Sensor Automates Climate Control
- Automatic Slope Compensation
- Distribution Lines for Field Sprayers
- Angle Measurement on a Field Sprayer
- Determining the Boom Angle Position
- Two-Axis Tilt Measurement on a Combine Harvester
- Collision Protection on Reach Stackers
- Success Stories
- RFID Solution with Smart Forklifts in Autombile Production
- Safe Remote Maintenance of Irrigation and Drainage Pumps
- Access Control with RFID System
- Selective Asparagus Harvester
- Position Measurement with RFID and Encoder
- RFID in an Automated Guided Vehicle
- Block I/O Modules on Super Yacht
- Wear-free encoder on hopper dredger
- I/O for Dust Suppression
- Cabinet Cooling
- Quick Disconnect Connectivity
- Automation Solutions for Extreme Cold
- Remote I/O for Cranes
- Rugged Heavy Metal Lifting
- Rollercoaster Positioning
- Mobile Machinery Solutions
- Exact Height Positioning
- Critical Angle Sensing
- Angle Indicator
- Oil and Gas
- Packaging
- Decentralized RFID Package Verification
- Identification of Printing Color Cartridges
- Reliable Operation of Machines
- Monitoring of Caps in Filling Lines
- Monitoring Changeover Processes
- Identification of Test Bottles
- Level Monitoring of Ground Coffee
- Level Detection in Vessels
- Detection of Transport Containers
- Success Stories
- Pharmaceutical
- End-to-End Sample Tracking with RFID
- Automate Modular Skids
- Pharmaceutical Skids with Decentralized I/O Technology
- Ex Isolation in Modular Process Plants
- Control of Valve Interfaces
- Monitoring of Quarter Turn Actuators
- Detection of Pipe Elbows
- Remote Signal I/O
- Planning and Construction of Super Skids
- Easy Connection of Field Devices
- Identification of Cryovessels
- Identification of Mobile Containers
- Identification of Mobile Containers with Handheld Devices
- Identification of Hose Connections for Precursors
- Identification of Hose Connections in Sterile Areas
- Identification of Hose Connections in Ex Zone 1
- Identification of Big Bags and Bioreactors
- Identification of Single-Use Applications
- Success Stories
Select Country
Turck worldwide