Product News

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

Ultrasonic Sensor - RU-U

The new RU-U ultrasonic sensor series from Turck enables the user to cover large sensing ranges with fewer sensor variants. The Turck ultrasonic sensors in M18 and M30 housing styles thus effectively reduce the range of variants required for stock-keeping. This is made possible by the particularly short blind zones of the sensors, which offer large sensing ranges at the same time – for example with a 40 cm range the blind zone is only 2.5 cm.
In order to offer the right sensor for every application with only a few sensor variants, Turck has increased the versatility of the individual models: Thus the simple compact version of the RU40 and RU100 modules enables the user to set diffuse mode and opposed mode operation as well as NC and NO switching outputs with a teach adapter. The standard sensor versions also enable the setting of switch windows and two separate switching points, either by a teach adapter or via a teach button directly on the sensor.

Back

Select Country

Turck worldwide

to top