M12 Connectors and Receptacles with Patented Torque Sleeve

A new patented torque sleeve eases the installation of every cordset while also improving its ability to keep contaminants out.

10/6/2022

A new patented torque sleeve eases the installation of every cordset while also improving its ability to keep contaminants out. The new M12 also provides improved vibration performance.

This next generation M12 helps ensure industrial communication is not put at risk in tough applications. Straight/right-angle, male/female, 3/4/5 pole configurations that are
18-24 awg and unshielded are currently available, with additional configurations available in 2023.

The patented design provides tactile feedback so when the sleeve is turned, users feel a snap, signaling that the required minimum torque is achieved. Certifications for this design include UL
2238, CE, CSA as well as IEC IP67, IP68, IP69K, NEMA 1, 2, 4, 6P and 12.

View the Flyer

Select Country

Turck worldwide

to top