![](/static/img/Turck0721_680x382.jpg)
![](/static/img/Turck0721_680x382_rdax_480x270s.jpg)
Turck's combined air humidity/temperature sensor offers efficient condition monitoring
Condition Monitoring Sensor for Temperature and Air Humidity
The combined temperature air humidity sensor for condition monitoring in IIoT and sensor-to-cloud applications
Turck is offering its first combined air humidity/temperature sensor for cost-effective condition monitoring in the field or in IIoT applications; very easy to integrate thanks to the IO-Link interface. The combination of the two measured variables air humidity and temperature in a single device makes the CMTH-M12 ideal for use in the condition monitoring systems of machines and plants or for monitoring the climatic conditions in production halls and warehouses in a wide range of sectors – from the automobile industry to the semiconductor and food industry, right through to agriculture.
Your Benefits
- Consistent quality assurance by monitoring important ambient variables
- Cost-effective through the integration of two measured variables in a single device
- Easy retrofitting of condition monitoring in conjunction with autonomous control components in IP67
IO-Link for easy configuration
The sensor transfers temperature and air humidity as a continuous process value via the cyclical IO-Link process data. Two limit values ranges, each with a minimum and maximum value, are also provided. A warning signal can be output for these in the event of an out-of-range value. The bidirectional IO-Link interface can also be used for the transfer of cyclical user data as well as warning and status messages, such as operating hours. Conventional switching outputs are also provided as an alternative.
Decentralized condition monitoring solutions
When used in combination with Turck's multiprotocol I/O devices, user data and analysis data can be transferred over separate Ethernet protocols. While I/O modules transfer the user data to a higher-level controller via Ethernet/IP or Profinet, Modbus/TCP can be used as a parallel channel for analysis data. This information can also be provided for mobile access worldwide via Turck's edge gateways and cloud systems.
INDUSTRIES
- Automotive industry
- Logistics
- Semiconductor industry
- Food industry
KEY FUNCTIONS
- IO-Link for easy data access and sensor-to-cloud solutions
- SIO mode indicates limit value violations by switching signals to conventional I/Os
- Parallel access to additional information with Turck's multiprotocol I/O devices
- Protection class IP67
RELATED CONTENT
![](/static/img/Temperature_Humidity_Sensor_PlayButton_rdax_440x247s.jpg)
Elevator Pitch: Condition Monitoring Sensor
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/Application_CMTH_Mobiler_Huehnerstall_Totale_680x382_rdax_440x247s.jpg)
Application: Condition Monitoring Sensor Automates Climate Control
Temperature and humidity monitoring in mobile chicken stalls
![](/static/img/lp-brownfield-teaser-img_rdax_440x268s.jpg)
At a Glance: Condition Monitoring in Existing Systems
Customized condition monitoring solutions using precise sensors and secure wireless networks
Technical background information for condition monitoring
![](/static/img/whitepaper-download-header-img_rdax_440x246s.jpg)
Whitepaper: Condition Monitoring in Existing Systems
Acquiring condition data and using it effectively
PRODUCT DATA
![](/static/img/Turck0721_680x382_rdax_440x247s.jpg)
All Details about the CMTH1-M12
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
Select Country
Turck worldwide