

C-Size Powerfast
Turck has designed a C-Size Power option capable of handling up to 25 amps in AC motor applications. The C-Size Power offering consists of cordsets, receptacles, and field wireables with customizable cabling options and lengths. This 4-pin, 12 AWG solution can be widely used among remote motor starter applications and variable frequency drive applications in the automotive and material handling industries. Shielded and unshielded versions available.
Turck has designed a C-Size Power option capable of handling up to 25 amps in AC motor applications. The C-Size Power offering consists of cordsets, receptacles, and field wireables with customizable cabling options and lengths. This 4-pin, 12 AWG solution can be widely used among remote motor starter applications and variable frequency drive applications in the automotive and material handling industries. Shielded and unshielded versions available.
Select Country
Turck worldwide