![](/static/img/pd67_website_680-382.png)
![](/static/img/pd67_website_680-382_rdax_480x270.png)
New PD67 HF & UHF RFID Handheld
The PD67 is a rugged, industrial RFID handheld device that reads both HF and UHF tags in addition to 1D and 2D bar codes (optional) for maximum application flexibility. These IP67 rated portable devices enable workers to use the devices nearly anywhere. It has a custom Android ROM and 5.5” capacitive touch screen.
The PD67 offers:
• All-in-one platform reads HF (ISO 15693) and UHF (ISO 18000-6C) with optional 2D & 1D barcode reader in one device
• Rated IP67 with Android OS is rugged enough for long-lasting industrial and commercial use
• Intuitive, easy-to-use, but highly capable application interface boasts a large degree of capability, and can easily be customized
The PD67 is a rugged, industrial RFID handheld device that reads both HF and UHF tags in addition to 1D and 2D bar codes (optional) for maximum application flexibility. These IP67 rated portable devices enable workers to use the devices nearly anywhere. It has a custom Android ROM and 5.5” capacitive touch screen.
The PD67 offers:
• All-in-one platform reads HF (ISO 15693) and UHF (ISO 18000-6C) with optional 2D & 1D barcode reader in one device
• Rated IP67 with Android OS is rugged enough for long-lasting industrial and commercial use
• Intuitive, easy-to-use, but highly capable application interface boasts a large degree of capability, and can easily be customized
Select Country
Turck worldwide