![](/static/img/Large_Bore_RA_174.png)
![](/static/img/Large_Bore_RA_174_rdax_480x270.png)
Heavy Duty Large Bore Rotary Adapter
Now Turck offers an adapter that couples a standard encoder to large shaft diameters. It can be mounted on shafts from 16 to 45 mm in diameter. It offers a wide range of output options to meet the customer needs, including analog, incremental & absolute. The encoder decouples easily from the large bore shaft adapter. It is ideal for heavy duty applications found in the oil and gas and mobile equipment industries. Applications include motor control feedback and shaft position feedback. Available in three different torque stop lengths.
Now Turck offers an adapter that couples a standard encoder to large shaft diameters. It can be mounted on shafts from 16 to 45 mm in diameter. It offers a wide range of output options to meet the customer needs, including analog, incremental & absolute. The encoder decouples easily from the large bore shaft adapter. It is ideal for heavy duty applications found in the oil and gas and mobile equipment industries. Applications include motor control feedback and shaft position feedback. Available in three different torque stop lengths.
Select Country
Turck worldwide