Managed Ethernet Switch with IP67

Managed Ethernet switches help enable safer and more efficient industrial networking. IP67 switches are used directly on a machine so users can configure, manage, and monitor connected machines and devices remotely, outside of a control cabinet. Turck now offers a more rugged version with two high-speed back-bone ports (Gbit) in addition to eight standard ports (100 Mbits).

The TBEN-Lx-SE-M2 is a new 10-port managed Ethernet switch for the most robust industrial environments. It features IP67/IP69K ratings and a wide operating temperature range for decentralized installation outside of the control cabinet. 

Managed Ethernet switches help enable safer and more efficient industrial networking. IP67 switches are used directly on a machine so users can configure, manage, and monitor connected machines and devices remotely, outside of a control cabinet. Turck now offers a more rugged version with two high-speed back-bone ports (Gbit) in addition to eight standard ports (100 Mbits).

The TBEN-Lx-SE-M2 is a new 10-port managed Ethernet switch for the most robust industrial environments. It features IP67/IP69K ratings and a wide operating temperature range for decentralized installation outside of the control cabinet. 

Select Country

Turck worldwide