Your Global Automation Partner
Reliably monitor speed or detect position, direction of rotation and angle of rotation — encoders are useful for several industrial measuring tasks. Turck's comprehensive range offers users products such as hollow-shaft and solid-shaft devices as well as models featuring completely contactless and wear-free detection. Turck can help you choose the ideal sensor, whether you are looking for basic encoders for standard applications or high-performance encoders with IP67/IP69K protection ratings for harsh environments.
Thanks to the inductive measuring principle, Turck's non-contact encoders are wear-free and interference-free as there is no mechanical coupling between the sensor and the positioning element on the shaft. Benefitting from the IP67/IP69K protection rating and able to tolerate shaft offsets (of up to 4 millimeters), these encoders can be used reliably even in the most difficult conditions.
Hollow-shaft encoders are conveniently mounted with a torque arm, making them ideal for dynamic applications. Turck offers hollow-shaft encoders with contactless or conventional technology. The devices are available in sizes ranging from 24 to 100 millimeters in diameter, with incremental, singleturn or multiturn output types.
Solid-shaft encoders mounted with a bellows coupling are less sensitive to vibration and shocks. Turck offers devices with high protection ratings up to IP69 or with double-bearing technology to suit the requirements of your application. Solid-shaft encoders are also a reliable solution for applications that involve measuring wheels.
In addition to the four basic criteria, the Turck product database gives you an insight into numerous other properties. Filter the product database according to your individual requirements to quickly and easily find the correct encoder for your application.
Turck's encoders are especially useful for automatic final packaging systems where they can be used on the robotic arm, roller conveyor or adhesive tape unwinder. The video highlights the specific advantages of the individual encoder variants.