Product  BI5U-M18-ASIX-H1140

Inductive Sensor

Ident. no.: 1901004
    • Threaded barrel, M18 x 1
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • AS‐Interface, 18…33 VDC
    • M12 x 1 male connector
#

Data Sheets

Product Flyer

Mounting accessories

6947214
6901320

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top