My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect


May 19, 2008

Network & Interface Products

detailsPress Release          detailsHi-res          productProduct


VERTICAL MOUNT JUNCTION BRICKS PROVIDE INSTALLATION AND WIRING CONVENIENCE

 

Minneapolis, Minn. - Minneapolis, MN—TURCK introduces JRBS junction bricks for FOUNDATION fieldbus™, an innovative product family providing quick and easy connection of multiple devices to the main fieldbus trunk. JRBS junction bricks are available with 4, 6, 8, 10 or 12 ports and feature removable terminals for simple, efficient installation and wiring modification in tight spaces. These terminals are located on both sides of the brick to enable easy access for wiring from either direction—and they securely screw into place—eliminating the risk of becoming disconnected in high vibration environments. Plus, JRBS junction boxes can be DIN-mounted vertically or horizontally.

JRBS junction bricks provide short circuit protection for all ports, as well as visual status with bright LED indicators located on each spur. This allows devices to be added and removed without disruption to the network. An optional overmolded, pluggable terminating resistor is also available for use with the three pole terminal blocks.

“TURCK has significant experience developing fieldbus technology for industrial networks,” said Robb Black, vice president of TURCK’s Network and Interface Division. “Our experience has allowed us to evaluate our customers’ specific needs for each of these networks. The JRBS junction brick was designed to meet customer demands in an easy-to-engineer package.” Black adds, “JRBS junction bricks simplify installation while utilizing our proven circuit design installed in thousands of TURCK junction boxes currently in the field.”

IP 20 rated JRBS junction bricks deliver a reliable, network-enabled solution for remote I/O systems in numerous industries, including:

  • Oil and gas
  • Petrochemical
  • Power generation and distribution
  • Pharmaceutical
  • Water processing and management

In addition, several features of the JRBS junction bricks make it particularly simple to set-up and use:

  • Delivers a complete FOUNDATION fieldbus solution from field devices to control systems
  • Available in 4, 6, 8, 10 or 12 port models
  • Features removable terminals for easier access and wiring in confined areas
  • Offers simple vertical or horizontal DIN-rail mounting configuration
  • Pluggable terminating resistor available
  • Incorporates short circuit protection with LED indication on each spur
  • Features IP20-rated housing
  • Offers cage-clamp terminals, screw terminals
  • Hazardous location approvals permit installation in a variety of configurations

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page