My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect


August 27, 2008

Connectivity Products

detailsPress Release          detailsHi-res          productProduct


Molded M23 Cordsets for 600 Volts and 30 Amps of Power

 

Minneapolis, Minn. – TURCK now has the ability to mold its 6 and 8-pin M23 powerfast ® connectors. These connectors may also be completely shielded by connecting a braided shield directly to the coupling nuts.

The 6 and 8-pin connectors are rated for 600 Volts and 30 Amps, and are commonly used to provide power to motors and other heavy-duty applications. The cordsets use PVC jacket material and are rated for use with cable tray/ exposed run applications. All connectors provide IEC IP 67 protection.

Like most TURCK cordsets, the M23 powerfast line offers male or female, straight and right angle connectors, standard and custom lengths, and pigtails or extensions. To make the system complete, TURCK offers fully encapsulated mating receptacles.


 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page